Cisco Console Rollover Cable (RJ45 M/M), 6 ft. (1.83 m)
Part Number: N205-006-BL-FCR
Connects your computer or laptop to a Cisco router, server, switch or other Cisco networking equipment.
- Direct replacement for existing Cisco rollover cable
- Works with new and old Cisco equipment
- 32 AWG copper wire
- Rugged PVC jacket
- Male RJ45 connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Direct replacement for lost or damaged Cisco rollover cable
- Ideal for routers, servers, switches and other Cisco networking equipment
- Male RJ45 connectors
- 32 AWG copper wire
- Rugged PVC jacket
System Requirements
- Computer or laptop with RJ45 port
- Cisco networking hardware with RJ45 console port
Package Includes
- N205-006-BL-FCR Cisco Console Rollover Cable (RJ45 M/M), 6 ft.
Specifications
OVERVIEW
UPC Code | 037332194183 |
Technology | Cat6 |
PHYSICAL
Color | Blue |
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Shielding | UTP |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 32 AWG |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Data Rate | 1 Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side A - Connector 2 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Connector Type | Molded; Rollover |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Images