Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds a copper Gigabit Ethernet RJ45 connector to your 10/100/1000 network equipment. Complies with MSA (Multi-Sourcing Agreement) standards. 100% compatible with Cisco networking hardware.

  • Supports data transfer rates up to 1 Gbps
  • Auto-sensing RJ45 port with Auto MDI/MDI-X support
  • Transmits up to 328.08-ft. (100 m) with RJ45 cabling
  • Low EMI and power dissipation
  • Supports up to 1.25 Gbps bi-direction communication
  • 3-year limited warranty

Overview

The N286-01GTX Cisco GLC-T Compatible 1000Base-TX Copper RJ45 SFP Mini Transceiver with an RJ45 Ethernet connector functions just like the Cisco® GLC-T transceiver module and is designed to operate with Cisco networking equipment. It also meets or exceeds the GLC-T's original specifications and complies with MSA standards.

This 1000Base-TX copper transceiver is fully hot-pluggable, so you can install it without shutting down the network or rebooting your device. It supports data transfer rates up to 1 Gbps with auto-negotiation up to 328.08-ft. (100 m) and automatic MDI/MDI-X crossover support. Its metallic housing allows low EMI and power dissipation. It supports up to 1.25 Gbps bi-directional communication.

Features

1000Base-TX Copper Transceiver with RJ45 Connector
  • Hot-pluggable for installation without rebooting or shutting down
  • Data transfer rates up to 1 Gbps
  • Transmits up to 328.08-ft. (100 m) with RJ45 cabling
  • 10/100/1000 auto-sensing RJ45 port with auto MDI/MDI-X support
  • Metallic housing for low EMI and power dissipation
  • Supports up to 1.25 Gbps bi-directional communication

Designed for Use with Cisco Networking Equipment
  • Functionally equivalent to Cisco GLC-T
  • Meets or exceeds GLC-T specs
  • Complies with MSA standards

System Requirements

For a list of compatible switches, see the Switch Compatibility document in the Resources tab or the Technical Support page.

Package Includes

  • N286-01GTX Cisco GLC-T Compatible 1000Base-TX Copper RJ45 SFP Mini Transceiver
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332197412
Brand CompatibilityCisco
CONNECTIONS
Side A - Connector 1SFP+ (MALE)
Side B - Connector 1RJ45 (FEMALE)
PHYSICAL
Shipping Dimensions (hwd / in.)1.10 x 2.20 x 4.80
Shipping Weight (lbs.)0.20
Unit Dimensions (hwd / in.)0.331 x 0.520 x 2.240
Unit Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity10% to 85% RH, Non-Condensing
Operating Temperature32 to 158 F (0 to 70 C)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Transmission Distance100 m
FEATURES & SPECIFICATIONS
Data Transfer Rate1 Gbps
Multi-Source Agreement (MSA) CompliantYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 1 ft. (0.31 m) N201-001-BL N201-001-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 1 ft. (0.31 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m) N201-003-GY N201-003-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Green, 5 ft. (1.52 m) N201-005-GN N201-005-GN Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Green, 5 ft. (1.52 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Yellow, 6 ft. (1.83 m) N201-006-YW N201-006-YW Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Yellow, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) N201-010-BL N201-010-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Red, 20 ft. (6.09 m) N201-020-RD N201-020-RD Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Red, 20 ft. (6.09 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 50 ft. (15.24 m) N201-050-BK N201-050-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 50 ft. (15.24 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 75 ft. (22.86 m) N201-075-GY N201-075-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 75 ft. (22.86 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N201-100-BL N201-100-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)

Network Tools & Testers

  Model Number Description
ESD Anti-Static Wrist Strap Band with Grounding Wire P999-000 P999-000 ESD Anti-Static Wrist Strap Band with Grounding Wire

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.