Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Converts a standard Ethernet cable into a serial rollover cable for connecting to Cisco or other hardware that requires rolled cables.
  • Connects to any standard RJ45 patch cable to create a rollover connection
  • Internally rolls the pins to convert straight-through cable to rollover cable
  • Narrow male RJ45 plug connects to device without blocking adjacent ports
  • Color-coded blue for fast, easy identification in a crowded switch or router
  • Recommended for Cisco modems, routers, switches and other serial devices

Features

Rollover Console Cable Converts a Straight-Through Ethernet Cable to a Rollover Cable
This Cisco console rollover cable connects to the end of any standard RJ45 Ethernet cable and internally rolls the pins to convert the cable from straight through to rollover. This allows you to create a rollover connection between a computer terminal and the RJ45 console port on a Cisco modem, router, firewall, switch or other serial-based device without having to buy new cabling.
Provides Unrestricted Access to Adjacent Ports
In contrast to short M/F plugs that block adjacent RJ45 ports when they are connected, this RJ45 rollover console cable for Cisco products is recommended for console servers and other devices where ports tend to be tightly packed together. The narrow RJ45 male end connects securely to the device, while leaving adjacent ports accessible.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This five-inch Cisco console rollover adapter features a blue PVC jacket and fully molded blue ends. The color-coding allows easy, fast identification in a crowded switch or router and helps prevent the cable from becoming inadvertently disconnected.

System Requirements

  • Cisco or other network hardware using RJ45 serial ports that requires rolled cables

Package Includes

  • N034-05N-BL Cisco Console Rollover Cable Adapter, Blue, 5-in. (12.7 cm)
Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332236265
TechnologyCat5/5e; Cat6
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (FEMALE)
PHYSICAL
ColorBlue
Cable Jacket ColorBlue
Cable Outer Diameter (OD)0.81 +/- 0.05mm
Cable Length (in.)5
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.07
ENVIRONMENTAL
Operating Temperature Range14° to 158°F (-10° to 70°C)
Storage Temperature Range5° to 176°F (-15° to 80°C)
Relative Humidity0 ~ 90% RH, NON-CONDENSING
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) N001-003-BK N001-003-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m) N001-005-BK N001-005-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 7 ft. (2.13 m) N001-007-BK N001-007-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 7 ft. (2.13 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) N201-005-BK N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) N201-007-BK N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.