Cisco Serial Console Rollover Adapter (M/F) - RJ45 to RJ45, Shielded, Blue
- Connects to any standard RJ45 patch cable to create a rollover connection
- Internally rolls the pins to convert straight-through cable to rollover cable
- Color-coded blue for fast, easy identification in a crowded switch or router
- Recommended for Cisco modems, routers, switches and other serial devices
N034-001-SH
Have a Question?
Features
Typical Applications
- Connect devices like Cisco switches, routers or other hardware that require rolled cables to an Ethernet network
- Change ports on a network device from straight-through to Cisco rollover
Package Includes
- N034-001-SH Cisco Console Rollover Cable Adapter (M/F) - RJ45 to RJ45, Shielded, Blue
Specifications
OVERVIEW
UPC Code | 037332253064 |
Technology | Cat5/5e; Cat6 |
PHYSICAL
Color | Blue |
Cable Shielding | STP |
Cable Jacket Material | PVC |
Unit Dimensions (hwd / in.) | 0.74 x 0.81 x 2.07 |
ENVIRONMENTAL
Operating Temperature Range | 14 ~ 122°F (-10 ~ 50°C) |
Storage Temperature Range | 5 ~ 140°F (-15 ~ 60°C) |
Relative Humidity | 0% ~ 90%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-003-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft. (0.91 m) |
![]() |
N001-005-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 5 ft. (1.52 m) |
![]() |
N001-007-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 7 ft. (2.13 m) |
![]() |
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) |
![]() |
N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) |
![]() |
N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m) |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.