Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Safe-IT Clamp-On Monitor Riser - Antimicrobial Protection, 25.6 in. (65 cm)


Desktop computer stand with antimicrobial protection lifts your monitor above your workstation surface to help ease eye and neck strain.

  • Clamps securely to a desk, table or shelf to clear valuable workspace
  • Raises a monitor 5 in. above the surface to provide comfortable eye-level viewing
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Rectangular 25.6 in. wide platform supports monitor and other devices up to 44 lb.
  • Assembles easily in just a few minutes with all hardware included
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

WWSSCOS26AM New

Have a Question?
Contact Us

Features

Monitor Riser Stand Lifts Your Screen for More Comfortable Viewing and Storage Space
This Safe-IT™ monitor stand riser is ergonomically designed to help ease strain in your neck and eyes at home, school or the office. By raising your monitor five inches (12.7 centimeters) above the level of your workspace, the WWSSCOS26AM provides better viewing closer to eye level. It also frees up valuable real estate on your desk, table or counter for storing important items you need within arm’s reach.

Easy to Set Up in Just a Few Minutes with No Tools or Permanent Mounting Required
The WWSSCOS26AM assembles quickly using the included hardware and clamps to a flat surface up to 1.3 inches (3.3 centimeters) thick. It supports monitors, laptops, small printers and other devices weighing up to 44 pounds (20 kilograms). Heavy-duty C-clamps secure the riser in place, but still allow it to be easily moved to a different location if desired. Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew.

Typical Applications

  • Elevate your monitor up to 5 in. for more comfortable viewing and to free up desktop space
  • Hold a monitor or small television in position without permanently mounting it

Package Includes

  • WWSSCOS26AM Clamp-On Monitor Riser, 25.6 in. (65 cm) wide
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332263391
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Antimicrobial CoatingYes
Material of ConstructionMedium-Density Fibreboard (MDF)
Maximum Weight Capacity (lbs.)44
Mounting LocationDesk Clamp
Shipping Dimensions (hwd / in.)29.50 x 13.00 x 5.50
Unit Dimensions (hwd / in.)25.6 x 10.2 x 06
Unit Weight (lbs.)7
STANDARDS & COMPLIANCE
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Documents & Downloads

support icon

Do you own a
WWSSCOS26AM

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.