Safe-IT Clamp-On Monitor Riser - Antimicrobial Protection, 39.4 in. (100 cm)
Part Number: WWSSCOS40AM
Desktop computer stand with antimicrobial protection lifts your monitor above your workstation surface to help ease eye and neck strain.
- Clamps securely to a desk, table or shelf to clear valuable workspace
- Raises a monitor 5 in. above the surface to provide comfortable eye-level viewing
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- Rectangular 39.4 in. wide platform supports monitor and other devices up to 44 lb.
- Assembles easily in just a few minutes with all hardware included
- 5-year limited warranty
Features
Monitor Riser Stand Lifts Your Screen for More Comfortable Viewing and Storage Space
This Safe-IT™ monitor stand riser is ergonomically designed to help ease strain in your neck and eyes at home, school or the office. By raising your monitor five inches (12.7 centimeters) above the level of your workspace, the WWSSCOS40AM provides better viewing closer to eye level. It also frees up valuable real estate on your desk, table or counter for storing important items you need within arm’s reach.
Easy to Set Up in Just a Few Minutes with No Tools or Permanent Mounting Required
The WWSSCOS40AM assembles quickly using the included hardware and clamps to a flat surface up to 1.3 inches (3.3 centimeters) thick. It supports monitors, laptops, small printers and other devices weighing up to 44 pounds (20 kilograms). Heavy-duty C-clamps secure the riser in place, but still allow it to be easily moved to a different location if desired. Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Specifications
OVERVIEW
UPC Code | 037332263407 |
Device Compatibility | Monitor/HDTV |
Accessory Type | Monitor Stand |
PHYSICAL
Color | Black |
Material of Construction | Medium-Density Fibreboard (MDF) |
Mounting Location | Desk Clamp |
Maximum Weight Capacity (lbs.) | 44 |
Unit Dimensions (hwd / in.) | 39.4 x 41.2 x 6 |
Unit Weight (lbs.) | 7.5 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images