Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Clamp-On Power Strip Holder, Black


Clamps to your desktop or workstation to provide easy access to AC and USB power where you most need it.
  • Adjustable desk clamp fits most tabletops and other flat surfaces 0.4–2 in. thick
  • Adds AC accessibility at arm’s length to avoid connecting power cords under your desk
  • Accommodates most surge protectors and power strips 1.6–2.4 in. wide
  • EVA foam pads on the clamp protect your desktop from scuffs and scratches
  • Heavy-duty ABS construction strong and durable enough for day-to-day use

View Full Product Details

Tripp Lite Part Number

CLAMPUSBLK

$16.98 Avg. Price
Have a Question?
Contact Us

Features

Power Strip Clamp Mounts Securely on Your Desktop without Drilling
This clamp-on holder for power strips and surge protectors is easy to install without the hassle of drilling into walls or workbenches. Keep AC outlets and USB ports within easy reach of your desk, table or workspace by attaching the CLAMPUSBLK to any flat surface 0.4 to 2 inches thick. No tools are needed. Just slide the clamps onto the surface’s edge, tighten the adjustment knobs by hand, and snap your surge or power strip into the mounting clip. 
No More Crawling Under Desks to Plug Devices into Hard-to-Reach Outlets
Add AC and USB power where you most need it. The CLAMPUSBLK lets you install a power strip or surge protector within an arm’s reach of your chair. The heavy-duty plastic clamp accepts most strips 1.6 to 2.4 inches in width. Soft EVA foam pads on the clamp protect your desk from scuffs and scratches. 
Retrofit Existing Installations to Improve Access to Outlets 
Add AC outlets and USB ports somewhere new or change the mounting of an existing power or surge strip to improve access to power. A cable management clip in the rear keeps power cords neat and tidy.

Package Includes

  • CLAMPUSBLK Clamp-On Power Strip Holder, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332255624
Accessory TypeMounting Accessories
Accessory ClassPower Strip Accessories
INPUT
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Output ReceptaclesUniversal outlets
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  0
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionABS
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)4.13 x 2.80 x 6.30
Shipping Weight (lbs.)1.10
Unit Dimensions (hwd / in.)3.9 X 2.8 X 1.9
Unit Weight (lbs.)0.81
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the CLAMPUSBLK model support page.

Documents & Downloads

support icon

Do you own a
CLAMPUSBLK
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.