Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
Clamp-On Power Strip Holder, White, International
- Adjustable desk clamp fits most tables and other flat surfaces 10–50 mm thick
- Adds AC accessibility at arm’s length to avoid connecting power cords under your desk
- Accommodates most surge protectors and power strips 50–70 mm wide
- EVA foam pads on the clamp protect your desktop from scuffs and scratches
- Heavy-duty ABS construction strong and durable enough for day-to-day use
- This product is covered by a Lifetime Limited Warranty (coverage details)
CLAMPINTL
Have a Question?
Features
Typical Applications
- Mount a power strip to the edge of a workbench for easy access to outlets
- Install a power strip at a trade show booth or other temporary location without drilling holes
- Mount a power strip to a desktop without damaging its surface
- Add conveniently placed power outlets to your home office to facilitate working from home
Package Includes
- CLAMPINTL Clamp-On Power Strip Holder, White
Specifications
OVERVIEW
UPC Code | 037332255631 |
INPUT
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Output Receptacles | Universal outlets |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | White |
Antimicrobial Coating | No |
Integrated Keyhole Mounting Slots | No |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 4.13 x 2.80 x 6.70 |
Shipping Weight (lbs.) | 1.20 |
Unit Dimensions (hwd / in.) | 3.9 X 2.8 X 1.9 |
Unit Weight (lbs.) | 0.81 |
SPECIAL FEATURES
Rotatable Outlets | No |