Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Colocation Kit for 48U Rack Enclosures

Part Number:  SRCOLOKIT48U

  • Converts a standard 48U SmartRack® rack enclosure into a dual-compartment, colocation rack
  • Allows two different users to occupy their own half of an enclosure, each with its own unique combination lock
  • Includes all necessary mounting hardware
  • Simple to install

View Full Product Details

Have a Question?
Contact Us

Overview

The SRCOLOKIT48U turns a standard 48U single-compartment rack into a dual-compartment colocation rack, allowing two different users to occupy 23U of space each. An included divider panel separates the two compartments, and the rack’s 42U front and rear doors are replaced by independently lockable 24U doors, each with its own unique, user-settable combination code. This colocation kit includes all necessary mounting hardware.

Features

  • Colocation kit for standard 48U rack enclosures
  • Converts 48U of space into two separately lockable 23U compartments
  • Allows two different users to occupy one rack enclosure
  • Includes divider panel, lockable doors and all necessary mounting hardware
  • Simple to install

Package Includes

  • (4) Colocation Doors
  • (4) Hinge Brackets
  • (1) Divider Plate
  • (1) Roof
  • (2) Cable Channels
  • (1) Blocking Plate
  • (4) Divider Plate Brackets
  • (20) M6 Screws
  • (12) Washers
  • (4) 8-32 Screws
  • (1) Replacement Label

Specifications

OVERVIEW
UPC Code037332181640
Accessory TypeRackmount Kit
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)29.50 x 14.00 x 43.00
Shipping Weight (lbs.)118.00

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.