Compact DisplayPort Coupler Gender Changer (F/F)
- Change Male ended Displayport cable to Female
- Extend two Displayport cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
P168-000
Have a Question?
Overview
Specifications
OVERVIEW
UPC Code | 037332161260 |
Technology | DisplayPort |
VIDEO
Chroma Sub Sampling | 4:4:4 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (FEMALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
HDCP Specification | 2.2 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P168000 model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P580-003 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. (0.91 m) |
![]() |
P580-006 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m) |
![]() |
P580-010 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft. (3.05 m) |
![]() |
P580-015 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 15 ft. (4.57 m) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.