Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compact/Slimline DB25 Gender Changer (M/M)


  • Low profile gender changer (< 1 inch)
  • Allows you to connect (2) DB25 female cables together
  • Changes gender of a DB25 female port (or cable) to DB25 male
  • Fully shielded against EMI/RFI interference

View Full Product Details

Tripp Lite Part Number

P156-000

Have a Question?
Contact Us

Overview

Compact gold gender changer is designed to allow you to change a DB25F port into a DB25M port. Gold plated contacts and connectors offer superior conductivity.

Features

  • Compact gender changer
  • Gold plated contacts and connectors for superior conductivity
  • DB25 male to DB25 male

System Requirements

  • Any device or cable with a DB25F connector

Package Includes

  • Compact Gold Gender Changer DB25M to DB25M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011800
PHYSICAL
ColorGold
Shipping Dimensions (hwd / in.)0.05 x 4.00 x 6.50
Shipping Weight (lbs.)0.05
CONNECTIONS
Side A - Connector 1DB25 (MALE)
Side B - Connector 1DB25 (MALE)
FEATURES & SPECIFICATIONS
TechnologyDB25; Serial (RS232)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.