Compact/Slimline DB9 Gender Changer (M/M)
- Low profile gender changer (< 1 inch)
- Allows you to connect (2) DB9 female cables together
- Changes gender of a DB9 female port (or cable) to DB9 male
- Fully shielded against EMI/RFI interference
- This product is covered by a Lifetime Limited Warranty (coverage details)
P152-000
Have a Question?
Overview
Compact gold gender changer is designed to allow you to change a DB9F port into a DB9M port. Gold plated contacts and connectors offer superior conductivity.
Specifications
OVERVIEW
UPC Code | 037332011763 |
Technology | Serial (RS232) |
PHYSICAL
Color | Gold |
Shipping Dimensions (hwd / in.) | 5.30 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.03 |
CONNECTIONS
Side A - Connector 1 | DB9 (MALE) |
Side B - Connector 1 | DB9 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.