Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)
- Low profile gender changer (< 1 inch)
- Converts a male VGA port or connector to HD15 female
- Allows you to connect (2) HD15 male cables together
- Fully shielded against EMI/RFI interference
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Compact gold gender changer is designed to allow you to change a HD15M port into a HD15F port. Can be used to change a straight through cable into an extension cable. Gold plated contacts and connectors offer superior conductivity.
Specifications
OVERVIEW
UPC Code | 037332011824 |
Technology | VGA/SVGA |
PHYSICAL
Color | Gold |
Shipping Dimensions (hwd / in.) | 5.30 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.02 |
CONNECTIONS
Side A - Connector 1 | HD15 (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the P160000 model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P500-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. (1.83 m) |
![]() |
P500-025 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft. (7.62 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P510-006 | VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft. (1.83 m) |
![]() |
P510-010 | VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft. (3.05 m) |
![]() |
P512-006 | VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P512-010 | VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images