Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compact/Slimline VGA Video Gender Changer (HD15 M/M)

Model Number: P158-000


  • Low profile gender changer (< 1 inch)
  • Converts a Female VGA port or connector to HD15 Male
  • Allows you to connect (2) HD15 Female cables together
  • Fully shielded against EMI/RFI interference

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Compact gold gender changer is designed to allow you to change a HD15F port into a HD15M port. Gold plated contacts and connectors offer superior conductivity.

Features

  • Compact gender changer
  • Gold plated contacts and connectors for superior conductivity
  • HD15 male to HD15 male

System Requirements

  • Any device or cable with a HD15F connector

Package Includes

  • Compact Gold Gender Changer HD15M to HD15M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011817
PHYSICAL
ColorGold
Shipping Dimensions (hwd / in.)5.30 x 3.90 x 0.50
Shipping Weight (lbs.)0.05
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1HD15 (MALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P500-006 | Digital Signage & Audio/Video P500-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft.
P500-025 | Digital Signage & Audio/Video P500-025 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft.
P510-006 | Digital Signage & Audio/Video P510-006 VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft.
P510-010 | Digital Signage & Audio/Video P510-010 VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.