Component Video Keystone Snap-In Module Kit ( R, G, B )
Model Number: A008-000-KJ
- 3-piece Keystone Kit for Component Video
- Snaps into most universal keystone style wall plates
- Color-coded Red, Green, Blue for quick identification
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- 3-piece kit for Component Video wall plate wiring
- Color-coded for quick identification
- Universal Keystone design
Package Includes
- 1 - Red RCA Female/Female coupler
- 1 - Green RCA Female/Female coupler
- 1 - Blue RCA Female/Female coupler
Specifications
OVERVIEW
UPC Code | 037332173140 |
PHYSICAL
Color | Blue; Green; Red |
Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
CONNECTIONS
Side A - Connector 1 | RCA (FEMALE) |
Side B - Connector 1 | RCA (FEMALE) |
FEATURES & SPECIFICATIONS
Technology | Component |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
A008-006 | Component Video Gold Cable (3xRCA M/M), 6 ft. |
![]() |
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
P164-000-KJ-WH | HDMI Keystone Wallplate Coupler, White (F/F) |
Model Number | Description | |
---|---|---|
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Model Number | Description | |
---|---|---|
![]() |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.