Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Component Video with Stereo Audio over Cat5/Cat6 Extender, In-Line Remote Receiver, Up to 700 ft.



Overview

The B136-100 is a remote extender unit for the B136-004 4-Port Component Video + Stereo Audio Extender/Splitter. A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K). A 480p (60Hz) Component Video and Stereo Audio signal can be extended up to 500 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K). Plugs directly into the TV's Component Video and Stereo Audio ports...no external power required.

Features

  • Remote extender unit for the B136-004 4-port Extender/Splitter
  • A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K)
  • A 480p (60Hz) Component Video and Stereo Audio signal can be extended up to 500 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K)
  • Plugs directly into the TV's Component Video and Red/White Audio ports
  • No external power required

Package Includes

  • B136-100 Component Video + Stereo Audio Remote Extender Unit
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332155450
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.00 x 3.00 x 5.20
Shipping Weight (lbs.)0.30
COMMUNICATIONS
Max 1024 x 768 Range (ft)700
Max 480P Range (ft)700
Max 1440 x 900 Range (ft)400
Max 1080i Range (ft)400
Max 480i Range (ft)700
Max 640 x 480 Range (ft)700
Max 800 x 600 Range (ft)700
Max 1600 x 1200 Range (ft)400
Max 720P Range (ft)400
CONNECTIONS
Ports1
Side A - Connector 1(5) RCA (MALE)
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyComponent; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Copper Network Cables
  Model Number Description
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
Digital Signage & Audio/Video
  Model Number Description
B136-004 | Digital Signage & Audio/Video B136-004 4-Port Component Video + Stereo Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter, Up to 700 ft., TAA
P524-01K | Digital Signage & Audio/Video P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft.
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.