Part Number: B136-004 TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B136-004 is available on the model support page
Overview
Tripp Lite's B136-004 takes a single Component Video and Stereo Audio signal and splits it to five (1 local, 4 remote). When used in conjunction with a B136-100 remote unit, you can transmit a Component Video ( YPbPr ) and Stereo Audio signal from any DVD player, PS3, or Cable/Satellite device to up to four displays over a single CAT5, CAT5E, or CAT6 cable. A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300-ft. (91.44 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400-ft. (121.92 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K). A 480p (60Hz) Component Video and Stereo Audio signal can be extended up to 500-ft. (152.4 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700-ft. (213.36 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K). The number of displays can be increased to up to 13 (1 local, 12 remote) by daisychaining 3 B136-004 units together. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Splits a single Component Video and Stereo Audio signal into five (1 local, 4 remote)
- Features an extra set of Component Video and Stereo Audio connectors for an optional local display
- Works in conjunction with a B136-100 remote unit
- A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300-ft. (91.44 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400-ft. (121.92 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K)
- A 480p (60Hz) Component Video and Stereo Audio signal can be extended up to 500-ft. (152.4 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700-ft. (213.36 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K)
- Connect up to 13 displays (1 local, 12 remote) by cascading 3 B136-004 units together
- Includes a 1 ft. Component Video + Stereo Audio daisychain cable
- Up to 3 B136-004 units can be mounted in 1U of rack space when using a B132-004-RB Extender/Splitter 19 in. rackmount bracket
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
Package Includes
- B136-004 4-Port Component Video + Stereo Audio Extender/Splitter
- External Power Supply with NEMA 1-15P Plug ( Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5-ft. (1.52 m)
- 1-ft. (0.31 m) Component Video + Stereo Audio Source / Daisychain cable
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332155559 |
Product Type | Transceiver |
Technology | Component; Stereo Audio; Cat5/5e; Cat6 |
Host Connector | (5) RCA (FEMALE) |
VIDEO
Max 720P Range (ft) | 400 |
HDR Support | No |
3D Video Supported | No |
Maximum Signal Range (ft) | 700 |
POWER
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | (5) RCA (FEMALE) |
Side A - Connector 2 | (5) RCA (FEMALE) |
Side B - Connector 1 | (4) RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 4 |
Optional Mounting Accessory Notes | Up to three transmitters local units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19in rackmount bracket |
Form Factor/Mounting Options | Box; Wall-mount; Rackmount |
Shipping Dimensions (hwd / in.) | 2.20 x 8.40 x 0.50 |
Shipping Weight (lbs.) | 1.90 |
Unit Dimensions (hwd / in.) | 1.100 x 5.000 x 4.000 |
Unit Weight (lbs.) | 1.1 |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 700 |
Max 480P Range (ft) | 700 |
Max 1440 x 900 Range (ft) | 400 |
Max 1080i Range (ft) | 400 |
Max 480i Range (ft) | 700 |
Max 640 x 480 Range (ft) | 700 |
Max 800 x 600 Range (ft) | 700 |
Max 1600 x 1200 Range (ft) | 400 |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
Driver Required | No |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images