Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Component Video with Stereo Audio over Cat5/Cat6 Extender Kit, Wallplate Transmitter and Receiver, Up to 700 ft.

Model Number: B136-101-WP-1


Is your TV or other display far away from your audio/video source? This wallplate kit allows a TV, projector, etc. with component video input to be placed up to 300 ft. away from a component audio/video source using ordinary Cat5e UTP cabling. It's great for presentation/conference rooms at a great price!
  • Extends a 1080i (60Hz) Component Video and Stereo Audio signal up to 300 ft.
  • No external power required
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's B136-101-WP-1 Cat5 Extender Wallplate Kit with Component Video + Stereo Audio comes with both local and remote wallplates, allowing you to place a TV, Projector, etc up to 300 ft. away from the source. A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N022-01K-GY or N222-01K-GY); or up to 400 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K). A 480p (60Hz) Component Video and Stereo Audio signal can be extended up to 500 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N022-01K-GY or N222-01K-GY); or up to 700 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K). Simple RJ45 Jack connection on the back of the wallplates. No external power required.

Features

  • Comes with both local and remote wallplates
  • Easy RJ45 rear connection jacks on both wallplates
  • A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N022-01K-GY or N222-01K-GY); or, up to 400 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K)
  • No external power required

Package Includes

  • B136-101-WP-1 Cat5 Extender Wallplate Kit with Component Video + Stereo Audio ( 2 pieces )
  • Wallplate Mounting Screws
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332162878
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)1.70 x 7.90 x 5.50
Shipping Weight (lbs.)0.70
COMMUNICATIONS
Max 1024 x 768 Range (ft)700
Max 480P Range (ft)700
Max 1440 x 900 Range (ft)400
Max 1080i Range (ft)400
Max 480i Range (ft)700
Max 640 x 480 Range (ft)700
Max 800 x 600 Range (ft)700
Max 1600 x 1200 Range (ft)400
Max 720P Range (ft)400
CONNECTIONS
Ports1
Side A - Connector 1(5) RCA (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1(5) RCA (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyComponent; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Copper Network Cables
  Model Number Description
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
Digital Signage & Audio/Video
  Model Number Description
P524-01K | Digital Signage & Audio/Video P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft.
A008-006 | Digital Signage & Audio/Video A008-006 Component Video Gold Cable (3xRCA M/M), 6 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.