Part Number: B136-100
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B136-100 is available on the model support page
Overview
Features
- Remote extender unit for the B136-004 4-port Extender/Splitter
- A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K)
- A 480p (60Hz) Component Video and Stereo Audio signal can be extended up to 500 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K)
- Plugs directly into the TV's Component Video and Red/White Audio ports
- No external power required
Specifications
OVERVIEW
UPC Code | 037332155450 |
Product Type | Cat5/Cat6 Receiver |
Technology | Component; Stereo Audio |
VIDEO
Max 720P Range (ft) | 400 |
Maximum Signal Range (ft) | 700 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | (5) RCA (MALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.00 x 3.00 x 5.20 |
Shipping Weight (lbs.) | 0.30 |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 700 |
Max 480P Range (ft) | 700 |
Max 1440 x 900 Range (ft) | 400 |
Max 1080i Range (ft) | 400 |
Max 480i Range (ft) | 700 |
Max 640 x 480 Range (ft) | 700 |
Max 800 x 600 Range (ft) | 700 |
Max 1600 x 1200 Range (ft) | 400 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images