Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Component Video with Stereo Audio over Cat5/Cat6 Extender Kit, In-Line Transmitter and Receiver, Up to 700 ft. (213 m)


  • Comes with both local and remote units
  • Extends a 1080i (60Hz) Component Video and Stereo Audio signal up to 300-ft. (91.44 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400-ft. (121.92 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K)
  • No External Power required
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B136-101

Have a Question?
Contact Us

Overview

Tripp Lite's B136-101 Component Video + Stereo Audio extender kit comes with both local and remote units, allowing you to place a TV, Projector, etc, up to 700-ft. (213.36 m) away from the source. A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300-ft. (91.44 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400-ft. (121.92 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K). A 480p (60Hz) Component Video and Stereo Audio signal can be extended up to 500-ft. (152.4 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700-ft. (213.36 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K). Built-in RCA connectors plug directly into the source and display, without the need for additional cables....no power required. Please note: Left and Right channel audio are combined on the transmitter end for one complete sound.

Features

  • Comes with both local and remote units
  • Built-in RCA connectors plug directly into the source and display, without the need for additional cables
  • Extends a 1080i (60Hz) Component Video and Stereo Audio signal up to 300-ft. (91.44 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400-ft. (121.92 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K)
  • No external power required

Package Includes

  • B136-101 Component Video + Stereo Audio Extender Kit ( 2pc )
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332155467
Product TypeExtender Kit
TechnologyComponent; Stereo Audio; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1920x1080 (1080i @ 60Hz)
Max 720P Range (ft)400
Max 1280 x 720 (720p) Range (ft)328
Transmitter Video InputComponent (RCA)
Transmitter - Number of Video Outputs1
Receiver/Transceiver Video OutputComponent (RCA)
Receiver - Number of Video Outputs1
Recommended CablingP524-01K
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)700
AUDIO
Audio InputRCA (x2) Stereo
Audio OutputRCA (x2) Stereo
Audio SpecificationStereo Audio
POWER
Power Over Cable (PoC) SupportNo
PHYSICAL
ColorBlack
Number of Displays1
Form Factor/Mounting OptionsPigtail
Receiver Unit Dimensions (hwd / in.)2.42 x 1.95 x 1.0
Receiver Unit Weight (lbs.)0.1
Shipping Dimensions (hwd / in.)2.00 x 4.80 x 5.30
Shipping Weight (lbs.)0.40
Transmitter Unit Dimensions (hwd / in.)2.42 x 1.95 x 1.0
Transmitter Unit Weight (lbs.)0.1
Unit Packaging TypeBox
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32 to 104°F (0 to 40°C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)400
Max 480P Range (ft)700
Max 1440 x 900 Range (ft)400
Max 1080i Range (ft)400
Max 480i Range (ft)700
Max 640 x 480 Range (ft)700
Max 800 x 600 Range (ft)450
Max 1600 x 1200 Range (ft)350
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
USB Extension SupportNo
CONNECTIONS
Ports1
Side A - Connector 1(5) RCA (MALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1(5) RCA (MALE)
Side B - Connector 2RJ45 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Driver RequiredNo
Built-In EqualizerNo
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m) P524-01K P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m)
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.