Part Number: B136-100-WP-1
This Model has been retired and replaced by B136-101. An Owner's Manual and other information for the B136-100-WP-1 is available on the model support page
Overview
Features
- Remote extender wallplate for the B136-004 4-port Extender/Splitter
- RJ45 Jack rear connector
- A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N022-01K-GY or N222-01K-GY); or, up to 400 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K)
- No external power required
Specifications
OVERVIEW
UPC Code | 037332162892 |
Product Type | Cat5/Cat6 Receiver |
Technology | Component; Stereo Audio |
VIDEO
Max 720P Range (ft) | 400 |
Maximum Signal Range (ft) | 700 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | (5) RCA (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 2.50 x 3.00 x 5.00 |
Shipping Weight (lbs.) | 0.30 |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 700 |
Max 480P Range (ft) | 700 |
Max 1440 x 900 Range (ft) | 400 |
Max 1080i Range (ft) | 400 |
Max 480i Range (ft) | 700 |
Max 640 x 480 Range (ft) | 700 |
Max 800 x 600 Range (ft) | 700 |
Max 1600 x 1200 Range (ft) | 400 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images