Part Number: B136-101-WP-1
This Model has been retired and replaced by B136-101. An Owner's Manual and other information for the B136-101-WP-1 is available on the model support page
Overview
Tripp Lite's B136-101-WP-1 Cat5 Extender Wallplate Kit with Component Video + Stereo Audio comes with both local and remote wallplates, allowing you to place a TV, Projector, etc up to 300-ft. (91.44 m) away from the source. A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300-ft. (91.44 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N022-01K-GY or N222-01K-GY); or up to 400-ft. (121.92 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K). A 480p (60Hz) Component Video and Stereo Audio signal can be extended up to 500-ft. (152.4 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N022-01K-GY or N222-01K-GY); or up to 700-ft. (213.36 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K). Simple RJ45 Jack connection on the back of the wallplates. No external power required.
Features
- Comes with both local and remote wallplates
- Easy RJ45 rear connection jacks on both wallplates
- A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300-ft. (91.44 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N022-01K-GY or N222-01K-GY); or, up to 400-ft. (121.92 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K)
- No external power required
Specifications
OVERVIEW
UPC Code | 037332162878 |
Product Type | Extender Kit |
Technology | Component; Stereo Audio; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080i @ 60Hz) |
Max 720P Range (ft) | 400 |
Max 1280 x 720 (720p) Range (ft) | 328 |
Transmitter Video Input | Component (RCA) |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | Component (RCA) |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | P524-01K |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 700 |
AUDIO
Audio Input | RCA (x2) Stereo |
Audio Output | RCA (x2) Stereo |
Audio Specification | Stereo Audio |
POWER
Power Over Cable (PoC) Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | (5) RCA (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | (5) RCA (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
PHYSICAL
Color | White |
Number of Displays | 1 |
Form Factor/Mounting Options | Wallplate |
Receiver Unit Dimensions (hwd / in.) | 4.53 x 2.76 x 2 |
Receiver Unit Weight (lbs.) | 0.5 |
Shipping Dimensions (hwd / in.) | 1.70 x 7.90 x 5.50 |
Shipping Weight (lbs.) | 0.70 |
Transmitter Unit Dimensions (hwd / in.) | 4.53 x 2.76 x 2 |
Transmitter Unit Weight (lbs.) | 0.5 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104°F (0 to 40°C) |
Storage Temperature Range | 14 to 158 F (-10 to 70 C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 700 |
Max 480P Range (ft) | 700 |
Max 1440 x 900 Range (ft) | 400 |
Max 1080i Range (ft) | 400 |
Max 480i Range (ft) | 700 |
Max 640 x 480 Range (ft) | 700 |
Max 800 x 600 Range (ft) | 700 |
Max 1600 x 1200 Range (ft) | 400 |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images