Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Composite Audio Video Keystone Jack, Snap-in Insert Module (R,Y,W F/F)

Model Number: A020-000-KJ


3-piece RCA Composite Video and Red / White Audio Kit for easy wall plate installation.
  • 3-piece Keystone Kit for Composite Video and Red/White RCA Audio
  • Snaps into most universal keystone style wall plates
  • Color-coded yellow, red and white for quick identification

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 3-piece Composite Video and Red / White Audio Keystone Kit consists of three color-coded ( Yellow, Red, White ) RCA couplers, which snap into most universal keystone wall plates, including Tripp Lite N042-series plates. Feed-through couplers accept male Composite Video and Red / White Audio cable ends, which allow for fast and easy video / audio wiring.

Features

  • 3-piece kit for Composite Video and Red / White Audio wall plate wiring
  • Color-coded for quick identification
  • Universal keystone design

Package Includes

  • 1 - Yellow RCA Female/Female coupler
  • 1 - Red RCA Female/Female coupler
  • 1 - White RCA Female / Female coupler
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173171
PHYSICAL
ColorRed; White; Yellow
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.09
CONNECTIONS
Side A - Connector 1RCA (FEMALE)
Side B - Connector 1RCA (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyComposite; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
A008-006 | Digital Signage & Audio/Video A008-006 Component Video Gold Cable (3xRCA M/M), 6 ft.
N062-012-KJ | Digital Signage & Audio/Video N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Digital Signage & Audio/Video N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Digital Signage & Audio/Video N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-024-KJ | Digital Signage & Audio/Video N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Network Panels, Jacks & Hardware
  Model Number Description
N062-024-KJ | Network Panels, Jacks & Hardware N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Network Panels, Jacks & Hardware N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Network Panels, Jacks & Hardware N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-012-KJ | Network Panels, Jacks & Hardware N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Faceplates & Boxes
  Model Number Description
N080-103 | Faceplates & Boxes N080-103 3-Port Keystone Single-Gang Faceplate, White, TAA
N080-104 | Faceplates & Boxes N080-104 4-Port Keystone Single-Gang Faceplate, White, TAA
N080-106 | Faceplates & Boxes N080-106 6-Port Keystone Single-Gang Faceplate, White, TAA
N080-SMB1-WH | Faceplates & Boxes N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA

Resources & Downloads

support icon

Do you own a
A020-000-KJ

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.