Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

15-Pin SATA Power Y Cable - M/2xF, 18 AWG, 6 in.

Model Number: P947-06N-2P15


Adds a SATA hard drive to a computer or server when no additional power supply wiring harness connectors are available.
  • Allows any 2 SATA hard drives to share a single power connection
  • Compatible with 2.5 in. and 3.5 in. SATA drives
  • Plug-and-play operation makes it easy to connect in seconds
HAVE A QUESTION?
Contact Us

Features

15-Pin Splitter Allows Additional SATA Drive to be Added to a Computer or Server
This 15-pin SATA power Y cable allows an additional SATA hard drive to be added to a computer or server when no additional power supply wiring harness connectors are available. Simply unplug a SATA hard drive power cable from the existing SATA hard drive and connect the plug-and-play splitter to the power cable's 15-pin female end. Reconnect the old and new drives with the two new female 15-pin ends. This eliminates the need to upgrade the computer power supply for compatibility with an additional SATA drive.

Typical Applications

  • Connect 2 SATA drives to a single SATA power supply without having to upgrade the computer power supply

Package Includes

  • P947-06N-2P15 15-Pin SATA Power Y Cable - M/2xF, 6 in. 
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185327
Country/RegionGlobal
INPUT
Maximum Input Amps1.5
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack; Red; Yellow
Number of Conductors0
Power Cord Jacket TypeNull
Shipping Dimensions (hwd / in.)0.50 x 4.00 x 5.50
Shipping Weight (lbs.)0.06
Wire Gauge (AWG)18
CONNECTIONS
Side A - Connector 115 PIN SATA POWER (MALE)
Side B - Connector 1(2) 15 PIN SATA POWER (FEMALE)
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA
SPECIAL FEATURES
High VoltageNo
Heavy-DutyNo
Locking PlugNo
CERTIFICATIONS
CertificationsTested to
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P947-06N-2P15

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.