Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Molex 4-Pin to 2x 15-Pin SATA Power Cable - M/2xF, 26 AWG, 1 ft.

Model Number: P946-12N-2P15


Supplies power to dual SATA hard drives from a single power supply connection.
  • Connects any 2 Serial SATA drives to one standard internal 4-pin Molex power supply
  • Compatible with 2.5 in. and 3.5 in. SATA drives
HAVE A QUESTION?
Contact Us

Features

Dual 15-Pin SATA to 4-Pin Molex Power Cable Needs Only an LP4 Power Supply Connection
This Molex 4-pin to 2x 15-pin SATA power cable connects any two Serial ATA drives to any conventional LP4 internal connector. Ideal for desktops or servers equipped with 2.5 in. or 3.5 in. SATA hard drives, this one-foot cable features one 4-pin Molex (LP4) female connector and two 15-pin SATA power connectors. It eliminates the need to upgrade the computer power supply for compatibility with newer SATA drives.

Typical Applications

  • Use power from your computer via its LP4 connection to operate your SATA drives with a desktop computer or server containing multiple drives

Package Includes

  • P946-12N-2P15 Molex 4-Pin to 2x 15-Pin SATA Power Cable, M/2xF, 1 ft. 
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185334
Country/RegionGlobal
INPUT
Maximum Input Amps0
Cable Length (ft.)1
Cable Length (in.)12
Cable Length (cm)30.48
PHYSICAL
ColorBlack; Red; Yellow
Number of Conductors0
Power Cord Jacket TypeNull
Shipping Dimensions (hwd / in.)5.30 x 3.90 x 0.50
Shipping Weight (lbs.)0.14
Wire Gauge (AWG)26
CONNECTIONS
Side A - Connector 1(2) 15 PIN SATA POWER (FEMALE)
Side B - Connector 1LP4 (MALE)
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA
SPECIAL FEATURES
High VoltageNo
Heavy-DutyNo
Locking PlugNo
CERTIFICATIONS
CertificationsRoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P946-12N-2P15

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.