Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
Part Number: P006-006-13LA
- Left-angle C13 plug allows easier connection in confined or hard-to-reach spaces
- Recommended for powering computers, printers and other compatible peripherals
- Adds 6-ft. (1.83 m) to your existing power connection to provide flexibility in placing devices
- Ideal replacement for worn-out or missing computer power cord
- NEMA 5-15P plug connects to AC power; C13 plug connects to device's C14 inlet
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332156464 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 7.8mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 18 |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.10 x 0.50 |
Shipping Weight (lbs.) | 0.51 |
ENVIRONMENTAL
Operating Temperature Range | -4 F TO 140 F (-20 C TO 60 C) |
Storage Temperature Range | -4 F TO 140 F (-20 C TO 60 C) |
Operating Humidity Range | 10 TO 65% RH |
Storage Humidity Range | 10 TO 65% RH |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | IEC-320-C13 - LEFT ANGLE |
FEATURES & SPECIFICATIONS
Locking Plug | No |
Angled Plug | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images