Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 20 ft. (6.09 m), Black
Part Number: P006-020
- Recommended for powering computers, printers and other home/office peripherals
- 20-ft. (6.09 m) length allows great flexibility in placing devices in relationship to AC outlet
- NEMA 5-15P to C13 extension cord is ideal replacement for worn-out or missing cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332180551 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 7.8mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 18 |
Cable Length (ft.) | 20 |
Shipping Dimensions (hwd / in.) | 14.17 x 11.81 x 0.50 |
Shipping Weight (lbs.) | 1.46 |
ENVIRONMENTAL
Operating Temperature Range | -4 F TO 140 F (-20 C TO 60 C) |
Storage Temperature Range | -4 F TO 140 F (-20 C TO 60 C) |
Relative Humidity | 10 - 85% RH |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | IEC-320-C13 |
FEATURES & SPECIFICATIONS
Locking Plug | No |
Angled Plug | No |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images