Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black
Part Number: P036-010
- Recommended for powering servers, routers and other high-output network devices
- 10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
- C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
- Thick 12 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332176837 |
Device Compatibility | Server; Router; Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 20 |
Voltage Compatibility (VAC) | 250 |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 11.0 |
Number of Conductors | 3 |
Wire Gauge (AWG) | 12 |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 10.98 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 1.62 |
ENVIRONMENTAL
Operating Temperature Range | -4 F TO 140 F (-20 C TO 60 C) |
Storage Temperature Range | -4 F TO 140 F (-20 C TO 60 C) |
Relative Humidity | 10 to 65% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | IEC-320-C20 |
Side B - Connector 1 | IEC-320-C19 |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
Locking Plug | No |
Angled Plug | No |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images