Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting


  • Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
  • Split into two 3-ft. (0.91 m) section to allow for multiple installation options
  • Helps eliminate cable stress
  • Organizes cables within SmartRack enclosure or open rack
  • Toolless button mounts
  • Cold rolled steel with black finish
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCABLEDUCTVRT

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCABLEDUCTVRT helps eliminate cable stress by organizing the cables within the SmartRack enclosure or open rack cabinet. The vertical cable manager (finger duct with cover) is 6-ft. (1.83 m) high and split into two 3-ft. (0.91 m) sections to allow for multiple installation options. SRCABLEDUCTVRT offers toolless button mounting.

Features

  • Tripp Lite's SmartRack SRCABLEDUCTVRT helps eliminate cable stress by organizing the cables within the SmartRack enclosure or open rack cabinet
  • The vertical cable manager (finger duct with cover) is 6-ft. (1.83 m) high and split into two 3-ft. (0.91 m) sections to allow for multiple installation options
  • Offers toolless button mounting

Package Includes

  • Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140685
Accessory TypeCable Management Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)2.56 x 5.51 x 34.35
Shipping Weight (lbs.)4.55
Unit Dimensions (hwd / in.)33.96 x 1.91 x 2.47
Unit Weight (lbs.)4
Cable Manager Form FactorVertical
STANDARDS & COMPLIANCE
CertificationsRoHS; EIA-310
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRCABLEDUCTVRT model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.