Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6 RJ45 Modular Connector Plug with Load Bar, Solid/Stranded Conductor Round Cat6 Wire, 100-pack

Model Number: N230-100


  • 100 Pack Cat6 RJ45 Plug with Load Bar
  • 50 Micron Gold Contacts
  • Staggered design reduces NEXT

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite Cat6 RJ45 plugs can be used with Solid or Stranded conductor Cat6 wire. Included Load-Bars add to ease of termination and virtually foolproof results. Staggered Up-Down design for enhanced performance and reduction of Near End Cross-talk ( NEXT). 50 micro-inch gold contacts for durability and longevity. Polycarbonate housing, UL94-V2.

Features

  • Unshielded Cat6 RJ45 plug with Load-Bar for easy termination
  • 50 micron Gold plating
  • Use with Solid or Stranded conductor 4-pair Cat6 cable
  • Staggered nose pattern reduces NEXT
  • Works with most available RJ45 crimp tools ( excluding AMP )

Package Includes

100 each RJ45 Cat6 Plugs and Load-Bars
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173201
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)8.70 x 7.10 x 0.50
Shipping Weight (lbs.)0.38
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N222-01K-BL | Network Cables & Adapters N222-01K-BL Cat6 Gigabit Bulk UTP Solid PVC Cable, Blue, 1000 ft.
N222-01K-GY | Network Cables & Adapters N222-01K-GY Cat6 Gigabit Bulk UTP Solid PVC Cable, Gray, 1000 ft.
N224-01K-GY | Network Cables & Adapters N224-01K-GY Cat6 Gigabit Bulk UTP Solid Plenum-Rated CMP Cable, Gray, 1000 ft. TAA
Copper Network Cables
  Model Number Description
N224-01K-GY | Copper Network Cables N224-01K-GY Cat6 Gigabit Bulk UTP Solid Plenum-Rated CMP Cable, Gray, 1000 ft. TAA
N222-01K-GY | Copper Network Cables N222-01K-GY Cat6 Gigabit Bulk UTP Solid PVC Cable, Gray, 1000 ft.
N222-01K-BL | Copper Network Cables N222-01K-BL Cat6 Gigabit Bulk UTP Solid PVC Cable, Blue, 1000 ft.

Resources & Downloads

support icon

Do you own a
N230-100

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.