Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m)

Part Number:  M100-003-BK

This USB Type-A to Lightning cable connects your iPhone, iPad or iPod device to the USB port on your computer or wall/car charger
  • Features a reversible 8-pin Lightning plug and a USB-A plug
  • Works with any computer
  • MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
  • Compatible with all devices with 8-pin connectors
  • Plugs into Apple device in either direction
  • 2-year limited warranty
Have a Question?
Contact Us

Features

Tripp Lite's M100-003-BK 3-ft. (0.91 m) Black USB Sync / Charge Cable with Lightning connector allows for uploading and downloading data, while charging the devices at the same time. Cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices. Reversible Lightning connector allows plug-ability in either direction to the device.

System Requirements

  • Computer, laptop or charger with USB-A port
  • Most current iPhone, iPad and iPod devices

Package Includes

  • M100-003-BK USB Sync/Charge Cable with Apple Lightning Connector
Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332182159
TechnologyLightning; USB; USB 2.0 (High Speed)
USB Cable Type  Passive
INPUT
Maximum Input Amps2
POWER
USB Power Delivery (PD) Charging SupportNo
CHARGING
Total Charging Watts12
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)2.8mm
Wire Gauge (AWG)30/24
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)0.91 x 4.57 x 2.36
Shipping Weight (lbs.)0.05
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range-4 to 140 F (-20 to 60 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)12W (5V/2.4A)
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Data Transfer Rate480 Mbps
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product CertificationsMFi
Product ComplianceRoHS; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Documents & Downloads

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.