USB Sync / Charge Cable with Lightning Connector - White, 6 ft. (1.8M)
Model Number: M100-006-WH
- Sync / Charge Cable with Lightning Connector
- MFI Certified - Made for iPhone (5, 5c, 5s, 6, 6 Plus, 6s, 6s Plus, SE, 7, 7 Plus, 8, 8 Plus, X, XR, XS, XS Max), iPad (4th, 5th and 6th generations), iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPod Touch (5th and 6th generations), iPad Pro 12.9 inch (1st and 2nd generations), iPad Pro 10.5 inch and iPad Pro 9.7 inch
- 2-year limited warranty
Overview
Features
- 6ft White USB Sync / Charge Cable with Lightning Connector
- MFI Certified - Made for iPhone (5, 5c, 5s, 6, 6 Plus, 6s, 6s Plus, SE, 7, 7 Plus, 8, 8 Plus, X, XR, XS, XS Max), iPad (4th, 5th and 6th generations), iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPod Touch (5th and 6th generations), iPad Pro 12.9 inch (1st and 2nd generations), iPad Pro 10.5 inch and iPad Pro 9.7 inch
System Requirements
- USB computer or wall adapter
- MFI Certified - iPhone (5, 5c, 5s, 6, 6 Plus, 6s, 6s Plus, SE, 7, 7 Plus, 8, 8 Plus, X, XR, XS, XS Max), iPad (4th, 5th and 6th generations), iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPod Touch (5th and 6th generations), iPad Pro 12.9 inch (1st and 2nd generations), iPad Pro 10.5 inch and iPad Pro 9.7 inch.
Package Includes
- 6ft (1.8M) White USB Sync / Charge Cable with Lightning Connector
Specifications
OVERVIEW
UPC Code | 037332182180 |
INPUT
Cable Length (ft.) | 6 |
PHYSICAL
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.2mm |
Color | White |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 4.57 x 2.36 x 0.05 |
Shipping Weight (lbs.) | 0.05 |
Unit Packaging Type | Box |
Wire Gauge (AWG) | 21 Power Pair / 28 Data Pair |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 176 F (-20 to 80 C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | LIGHTNING (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Technology | Lightning; USB |
CERTIFICATIONS
Certifications | Tested to MFI, CA65, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the M100006WH model support page.
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.