Part Number: N238-001-GY-TFA
Terminate your Cat6a wall jack without using a punchdown tool. Ideal for standard keystone wallplates, patch panels and surface-mount boxes.
- Easy to terminate—no punchdown tool required
- Features a shutter / dust cap that protects from dust and contaminants when not in use
- RJ45 port compatible with all Cat6a cables
- Toolless punchdown connection compatible with 22-24AWG Solid Wire cabling
- Power over Ethernet Plus (PoE+) compliant, specially designed to prevent spark-gap erosion
- Meets all EIA/TIA Cat6a requirements
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Ideal for standard keystone wallplates, patch panels and surface-mount boxes
- Lets you terminate your Cat6a wall jack without using a punchdown tool
- Toolless punchdown connection compatible with 22-24AWG Solid Wire cabling
- RJ45 port compatible with all Cat6a cables
- Power over Ethernet Plus (PoE+) compliant, specially designed to prevent spark-gap erosion
- UL-listed
- Meets all EIA/TIA Cat6a requirements
- Features a shutter / dust cap that protects from dust and contaminants when not in use
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchasing
Specifications
OVERVIEW
UPC Code | 037332189950 |
Product Type | RJ45 Keystone Jack |
Technology | Cat6a |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | 110 IDC |
PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
Color | Gray |
Connector Color | Gray |
Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
Unit Dimensions (hwd / in.) | 5.000 x 4.000 x 0.500 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N223-01K-BL | Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m) | |
N261-003-AQ | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 3 ft. (0.91 m) | |
N261-003-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) | |
N261-005-AQ | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 5 ft. (1.52 m) | |
N261-005-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) |
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042-001-04-WH | 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA | |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
USB Panel Mount
Model Number | Description | |
---|---|---|
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
Model Number | Description | |
---|---|---|
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images