MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 1M (3.28 ft.)
- MTP / MPO to 8 x LC Fan-out Cable
- Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand without needing additional tools
- Slim uniboot design saves space and makes cables easier to manage
- Premium-grade ceramic ferrule designed specifically for 10GbE and faster applications
- Sturdy plastic housing for long-lasting durability
- OM3, 40GbE rated, 40GBASE-SR4
- Backward compatible with existing 50/125 fiber
- Plenum rated jacket
- This product is covered by a Lifetime Limited Warranty (coverage details)
N844-01M-8LC-PT
Have a Question?
Features
- MTP / MPO to 8 x LC Fan-out Cable
- Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand without needing additional tools
- Slim uniboot design saves space and makes cables easier to manage
- Premium-grade ceramic ferrule designed specifically for 10GbE and faster applications
- Sturdy plastic housing for long-lasting durability
- OM3, 40GbE rated, 40GBASE-SR4
- Backward compatible with existing 50/125 fiber
- Plenum rated jacket
Specifications
OVERVIEW
UPC Code | 037332185259 |
Technology | Multimode; MTP/MPO |
Optical Mode | OM3 |
PHYSICAL
Color | Aqua |
Clad Diameter | 125 micron |
Core Diameter | 50 micron |
Number of Fibers | 12 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
COMMUNICATIONS
Network Speed | 10Gbps / 40Gbps / 100Gbps |
CONNECTIONS
Side A - Connector 1 | 12-STRAND MTP (FEMALE) |
Side A - Connector 2 | (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB |
Side B - Connector 1 | (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB |
FEATURES & SPECIFICATIONS
Cable Style | Plenum Rated |
SPECIAL FEATURES
Push/Pull Tabs | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.