Easy Pull Type-A Connectors - F/F set of VGA, 3.5mm, RCA Audio, Composite Video
Part Number: EZA-VGACSAF-2
- SVGA / 3.5mm / Red-White RCA Audio / Composite Video, Female to Female
- Versatile trunk cable allows for a variety of connection options
- High quality RGB style VGA cable supports resolutions up to 1600 x 1200
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Easy Pull Connector Kit includes: 2 x HD15 Female, 2 x stereo 3.5mm jack, 4 x RCA Red/White Audio jacks, and 2 x Yellow Composite Video jack, with 2 x faceplates and 1 ft. pigtails. Video support up to 1600 x 1200. Use with either PVC or Plenum Easy Pull trunk cables.
Features
- Easy Pull, SVGA / 3.5mm / Red-White RCA Audio / Composite Video, Female to Female
- Eliminates the need to field terminate VGA connectors
- Allows cable to be run according to code - inside conduit, drop ceilings, etc.
- Makes pulling long cables fast and easy
- Trunk cables available in 35 ft., 50 ft. and 100 ft. lengths, PVC or Plenum rated jackets
- Support resolutions up to 1600 x 1200
Specifications
OVERVIEW
UPC Code | 037332153784 |
Product Type | Passive |
Technology | Composite; Stereo Audio; VGA/SVGA |
PHYSICAL
Color | Black; Green |
Cable Length (ft.) | 0.5 |
Shipping Dimensions (hwd / in.) | 2.00 x 6.20 x 9.10 |
Shipping Weight (lbs.) | 0.80 |
CONNECTIONS
Side A - Connector 1 | HD15 (FEMALE) |
Side A - Connector 2 | 3.5MM (FEMALE) |
Side A - Connector 3 | DIN 14 PIN (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 3 | DIN 14 PIN (MALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images