Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Easy Pull Type-B Connectors - (M/M set of DVI-Single-Link)


  • DVI-D Connector Kit includes: 2 x DVI-D Male 1-ft. (0.31 m) Cables
  • Versatile trunk cable allows for a variety of connection options
  • High quality digital cable supports resolutions up to 1080p
  • Requires B120-000 DVI signal booster

View Full Product Details

Tripp Lite Part Number

EZB-DVIM-2

Have a Question?
Contact Us

Overview

Easy Pull Connector Kit includes: 2 x DVI-D Single Link Male Cable - 1-ft. (0.31 m) pigtail. Completes your Easy Pull trunk run with a finished appearance. Digital video support up to 1080p. Use with either PVC or Plenum digital trunk cables. Requires B120-000 DVI signal booster.

Features

  • Eliminates the need to field terminate DVI connectors
  • Allows cable to be run according to code - inside conduit, drop ceilings, etc.
  • Makes pulling long cables fast and easy
  • Digital trunk cables available in 50-ft. (15.24 m) and 100-ft. (30.5 m) lengths
  • Requires B120-000 DVI signal booster
  • High quality digital cable supports resolutions up to 1080p

Package Includes

  • 2 x DVI-D Male 1-ft. (0.31 m) Pigtail Cable
  • Requires B120-000 DVI signal booster (not included)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141910
TechnologyDVI
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack; Yellow
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.36
CONNECTIONS
Side A - Connector 1DVI-D SINGLE LINK (MALE)
Side A - Connector 2DIN 19 PIN (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
Side B - Connector 2DIN 19 PIN (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
EZB-DVIM-2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.