Part Number: A200-006
- Double Shielded RG59 Coax
- Gold Plated screw type F connectors
- Fully molded ends ensure long life use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Double Shielded (Foil and Braid) RG59B/U Cable
- 24K Gold Plated screw type F connectors
- Fully molded ends ensure long life use
- Use with Cable or Satellite Receivers, VCR, DVD, Coax enabled TV
Specifications
OVERVIEW
UPC Code | 037332146670 |
Technology | Coax; RG59/RG6 |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | F-TYPE (MALE) THREADED COAX |
Side B - Connector 1 | F-TYPE (MALE) THREADED COAX |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.20 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images