Share Product
EVEN FOR THE EXPERTS
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to infrastructure planning, we'll give you all the help you need.
Contact a Network Applications Engineer
EVEN FOR THE EXPERTS
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
Contact a 3-Phase Product Specialist
TECHNOLOGY IS COMPLICATED
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
Contact a Healthcare Applications Specialist
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
Contact a Tripp Lite Service Specialist
How to Order Services for Your Tripp Lite Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Tripp Lite products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
Contact a Tripp Lite Service Specialist
All Images
![]() |
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
|
Cisco Compatibility

The Cisco Compatible logo signifies that Tripp Lite's product has undergone interoperability testing by Tripp Lite together with Cisco and a third-party test house based on testing criteria set by Cisco. Tripp Lite is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Tripp Lite's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
RG59 Coax Cable with F-Type Connectors, 25 ft. (7.62 m)
Part Number: A200-025
- Double Shielded RG59 Coax
- Gold Plated screw type F connectors
- Fully molded ends ensure long life use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Double Shielded (Foil and Braid) RG59B/U Cable
- 24K Gold Plated screw type F connectors
- Fully molded ends ensure long life use
- Use with Cable or Satellite Receivers, VCR, DVD, Coax enabled TV
Specifications
OVERVIEW
UPC Code | 037332146656 |
Product Type | Passive |
Technology | Coax; RG59/RG6 |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 25 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.10 |
Shipping Weight (lbs.) | 0.75 |
CONNECTIONS
Side A - Connector 1 | F-TYPE (MALE) THREADED COAX |
Side B - Connector 1 | F-TYPE (MALE) THREADED COAX |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the A200025 model support page.
Similar Products
A200-006
RG59 Coax Cable with F-Type Connectors, 6 ft. (1.83 m)
A200-012
RG59 Coax Cable with F-Type Connectors, 12 ft. (3.66 m)
A224-01K-BK
RG6/U Quad-Shield CMR-Rated Coaxial Cable, Black, 1000 ft. (304.8 m)
A224-01K-WH
RG6/U Quad-Shield CMR-Rated Coaxial Cable, White, 1000 ft. (304.8 m)
A060-006
RF Digital Coax Gold Audio Cable (RCA M/M), 6 ft. (1.83 m)
A102-01M
Toslink Digital Optical SPDIF Audio Cable, 1M (3.28 ft.)
A102-02M
Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)
A102-03M
Toslink Digital Optical SPDIF Audio Cable, 3M (9.84 ft.)
A102-04M
Toslink Digital Optical SPDIF Audio Cable, 4M (13.12 ft.)
A104-02M
Ultra Thin Toslink to Mini Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)
P116-006-HDMI-A
VGA to HDMI Adapter Cable with Audio and USB Power (M/M), 1080p 60 Hz, 6 ft. (1.8 m)
P311-006
3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 6 ft. (1.83 m)
P311-010
3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 10 ft. (3.05 m)
P311-025
3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 25 ft. (7.62 m)
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
Recently Viewed
Product Page Feedback
If you need immediate assistance, please contact us.
Protecting Your Privacy
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.