Part Number: TLP410UCUFOAM
Safely charges and powers up to 8 devices, including laptops and tablets, during important workplace meetings and conferences.
- 4 NEMA 5-15R rotating outlets designed to accommodate bulky transformers
- 1080 joules protect your valuable electronics against dangerous surges and spikes
- 4 USB ports supply power for fast charging of phones, tablets and other mobile devices
- Built-in Micro-USB cord powers Echo Dot, Google Mini or other smart speaker
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $100,000 Ultimate Lifetime Insurance
Features
Keep Your Team’s Devices Powered and Charged During Important Meetings
Workplace meetings involve a variety of devices – laptops, smartphones, tablets – to keep everyone coordinated and up to date with the information necessary to make important decisions. Guaranteeing those devices remain charged and powered is this Safe-IT™ Conference Power Surge Protector. Rounded to ensure equal access to everyone at the table, this UL-certified surge protector delivers ample power and reliable protection to as many as eight mobile devices at the same time.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your laptops, projector, printer and other conference-table electronics into four NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Each rotating outlet is located far enough apart from the others to accept bulky transformers without blocking adjacent outlets.
4 USB Ports Provide Plenty of Charging Power
One USB-C and three USB-A ports are available for charging your smartphones, tablets and other USB mobile devices. The USB-A ports share 4.8A of charging power, which is plenty for delivering ample power to demanding devices. The USB-C charging port supplies up to 3A.
Keeps Your Smart Speaker Fully Powered and at Your Disposal
A center device cradle is specially designed to fit an Amazon Echo Dot, Google Nest Mini or other smart speaker that allows access to instant information, external team members or just a little light thinking music. A built-in Micro-USB cable keeps the speaker powered.
1080 Joules Safeguard Your Sensitive Electronics
This surge protector features a surge suppression rating of 1080 joules to defend your sensitive electronic components against even the strongest power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP410UCUFOAM protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT TLP410UCUFOAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Premium Safety Features Protect Your Valuable Equipment
The on/off switch provides one-touch control over all connected equipment. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. A green LED confirms your connected equipment is protected.
Versatile Surge Protector Provides Flexible Installation Options
A 10-foot cord with NEMA 5-15P plug is long enough to give you plenty of options for placing the unit away from a wall outlet.
Specifications
OVERVIEW
UPC Code | 037332265777 |
Device Compatibility | Phone; Tablet |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Plug Features | Right Angle (36D) |
Input Cord Gauge Type | 14 gauge |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (4) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | Yes (2-in-1 switch) |
Transformer Accommodation | (4) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Yes |
CHARGING
Number of Charging Ports | 4 |
Total Charging Amps | 4.8A |
Total Charging Watts | 24 |
Charging Method | USB |
Charging Port Type | (3) USB A (FEMALE); (1) USB C (FEMALE) |
Charging Ports / Amps | (3) 2.4A; (1) 3A |
Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1080 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 500, 500, 600 |
EMI / RFI Filtering | Yes |
Immunity | Conforms to IEE 587/ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | White |
Mounting Holes or Slots | No |
Receptacle Color | White |
Unit Dimensions (hwd / in.) | 7.720 x 7.060 x 1.900 |
Unit Weight (lbs.) | 1.87 |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); UL 1449; UL 1363 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images