NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD
Part Number: B020-016-17
Control up to 16 computers with a single KVM switch with integrated console. This KVM switch is a smart solution for secure and centralized server control that saves rack space and money.
- Occupies just 1U of space in a rack-mountable drawer
- 17” LCD screen supports video resolutions up to 1280 x 1024
- Simplifies IT tasks with easy switching between all 16 ports
- Provides 2-level password security (administrator and user)
- Compatible with all operating systems
- 1-year limited warranty
Features
- Combines a 16-port KVM switch, 17" LCD screen, full keyboard and touchpad in a 1U rack-mountable drawer
- Mounts into 19”-wide rack, 24”-37” deep
- Gives you control of up to 16 computers/servers from a single, easily accessible console – ideal when rack space is at a premium
- Flip-up/fold-down screen keeps the console from blocking access to rack equipment when not in use
- Eliminates need to purchase costly separate monitors, keyboards and mice for each computer/server
Simplifies IT Tasks
- Switch quickly and easily between the 16 ports via on-console buttons, on-screen display or keyboard hot key commands
- Hot pluggable; add or remove computers without having to power down the switch
- Auto-scan mode automatically sequences through all active ports that are accessible to the user
Large 17” LCD
- Wide display makes multitasking easier
- Supports video resolutions up to 1280 x 1024
- DDC emulation allows the video settings of each computer to be automatically adjusted for optimal output to the LCD
Multi-Level Password Security
- Enhances security by limiting access to an administrator and up to 4 local users
- Two-level log-out allows for manual log-out or automatic log-out after a user-defined period of time has passed
Future Expandability and Long-Lasting Reliability
- Increase the number of connected computers to up to 264 by daisy-chaining up to 31 B022-U08 KVM switches
- Includes additional HD15 VGA monitor port and PS/2 keyboard/mouse ports, so you can connect an external console or a Tripp Lite B051-000 IP Remote Access Unit
- Compatible with all major operating systems for easy integration into your existing structure (special keys on Mac and Sun keyboards are not supported)
- Firmware is easily upgradable with included cable and utility
- Heavy-duty steel housing stands up to frequent use
System Requirements
- PS/2 or USB computer
- (1) P774-Series (PS/2) or P776-Series (USB) KVM Cable Kit is required for each connected computer/server
- Compatible with all major operating systems (special keys on Mac and Sun keyboards are not supported)
- Power consumption: 120V, 60Hz, 22.8W; 230V, 50Hz, 24W
Package Includes
- B020-016-17 16-Port Console KVM Switch with 17" LCD
- P774-Series 6-ft. (1.83 m) PS/2 KVM Cable Kit
- P776-Series 6-ft. (1.83 m) USB KVM Cable Kit
- C13 to 5-15P power cord
- RJ11 to DB9 firmware upgrade cable
- Owner's Manual CD
Specifications
OVERVIEW
UPC Code | 037332125378 |
Console | Yes |
Max CPU | 16 |
Technology | PS/2; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1280 x 1024 DDC2 B |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
PHYSICAL
Color | Black |
Material of Construction | Metal |
LCD Monitor (in.) | 17 |
Shipping Dimensions (hwd / in.) | 5.40 x 26.80 x 28.20 |
Shipping Weight (lbs.) | 36.00 |
Unit Dimensions (hwd / in.) | 1.75 x 16.75 x 24 |
ENVIRONMENTAL
Operating Temperature Range | -32 to 120°F |
Storage Temperature Range | -4 to 140°F |
Relative Humidity | 0% TO 80% RH |
BTUs | (88 BTUs at 120V, 50Hz) / (93 BTUs at 120V, 50Hz) |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys, OSD |
IP Remote Access | No |
CONNECTIONS
Number of Ports | 16 |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | (16) HD18 (FEMALE) |
Side B - Connector 1 | (1) HD15 (FEMALE) |
Side B - Connector 2 | (2) 6 PIN (FEMALE) |
Side B - Connector 3 | (1) DB25 (MALE) |
Side B - Connector 4 | (1) RJ11 (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | PS/2 |
Console Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
Number of Users | 1 |
NIAP-Certified Secure | No |
Cat5 KVM Switch | No |
STANDARDS & COMPLIANCE
Product Certifications | EN 60950-1; CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); cUL Listed; UL 60950-1; UL Listed |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Related Products
KVM Switch Accessories
Model Number | Description | |
---|---|---|
![]() |
B013-330 | Cat5e KVM Console Extender Kit |
![]() |
B019-000 | 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles |
![]() |
B051-000 | IP Remote Access Unit for KVM Switches and Servers |
![]() |
P774-006 | PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m) |
![]() |
P774-010 | PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m) |
![]() |
P774-015 | PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m) |
![]() |
P774-025 | PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 25 ft. (7.62 m) |
![]() |
P776-006 | USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m) |
![]() |
P776-010 | USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m) |
![]() |
P776-019 | USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 19 ft. (5.79 m) |
Accessories
Model Number | Description | |
---|---|---|
![]() |
B015-000 | USB to PS/2 Adapter for Keyboard and Mouse |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1P | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM, UPS Systems |
WEXT2P | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches, UPS Systems |
WEXT3P | Extended Warranty and Technical Support Select Tripp Lite Products – KVM Switches; UPS |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Useful Web Pages
Product Videos
- B020-016-17 16-Port Console KVM Switch
https://www.tripplite.com/video/b020-016-17-16-port-console-kvm-switch/63596
Product Images