Part Number: B020-U08-19-K TAA
Control up to 8 computers with a single KVM switch with integrated console. This KVM switch is a smart solution for secure and centralized server control that saves rack space and money.
- Occupies just 1U of space in a rack-mountable drawer
- 19” LCD screen supports video resolutions up to 1280 x 1024
- Simplifies IT tasks with easy switching between all 8 ports
- Provides 2-level password security (administrator and user)
- Combo cables (included) connect to PS/2 or USB servers
- 1-year limited warranty
Features
- Combines an 8-port KVM switch, 19” LCD screen, full keyboard and touchpad in a 1U rack-mountable drawer
- Mounts into 19”-wide rack, 26”-38” deep
- Control up to 8 servers from a single, easily accessible console – ideal when rack space is at a premium
- Includes eight P778-Series cables that support computers with either PS/2 or USB connections
- Flip-up/fold-down screen keeps the console from blocking access to rack equipment when not in use
- Eliminates need to buy costly separate monitors, keyboards and mice for each computer/server
Simplifies IT Tasks
- Switch easily between the 16 ports via on-console buttons, on-screen display or hot keys; OSD can be set to English, Spanish, French, German or Japanese
- Hot pluggable; add or remove computers without having to power down the switch
- Auto-scan mode automatically sequences through all active ports that are accessible to the user
Large 19” LCD
- Extra-wide display makes multitasking easier
- Supports video resolutions up to 1280 x 1024
- DDC emulation allows optimal output to the LCD
Multi-Level Password Security
- Enhances security by limiting access to an administrator and up to 4 local users
- Two-level log-out allows for manual log-out or automatic log-out after a user-defined period of time has passed
Expandability and Long-Lasting Reliability
- Increase the number of connected computers up to 256 by daisy-chaining up to 31 B022-U08 KVM switches
- A console cable kit is included so you can connect the external console port to a keyboard, mouse or monitor, or a B051-000 IP Remote Access Unit
- An additional USB port on the front of the unit lets you connect an external USB mouse; a USB port is also available to share a peripheral such as a flash drive or external hard drive with all the connected servers
- Compatible with all major operating systems for easy integration into your existing structure
- Firmware is upgradable with included cable and utility
- Heavy-duty steel housing stands up to frequent use
System Requirements
- Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
- P778-006 USB/PS2 combo KVM cable kit is required for each connected computer/server
- Compatible with all major operating systems
- Power consumption: 120V, 60Hz, 28.5W; 230V, 50Hz, 29.1W
Package Includes
- B020-U08-19-K 1U rackmount console KVM switch with 19” LCD
- (x8) P778-006 6-ft. (1.83 m) USB/PS2 combo KVM cable kits
- USB/PS2 combo console cable kit
- RJ11 to DB9 firmware upgrade cable
- C13 to 5-15P power cord
- Grounding wire
- Rackmount hardware
- CD with owner's manual
- Quick start guide
Specifications
OVERVIEW
UPC Code | 037332150776 |
Console | Yes |
Max CPU | 8 |
Technology | PS/2; VGA/SVGA |
VIDEO
Number of Monitors Supported | 1 |
Max Supported Video Resolution | 1280 x 1024 @60Hz |
Max Number of Ports (Entire Chain) | 64 |
Extended Mode | No |
Mirror Mode | No |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1A |
AC Power Adapter Cord Length (ft.) | 6 |
AC Power Adapter Cord Length (m) | 1.8 |
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
Input Frequency | 50/60Hz |
Input Current | 120V (0.8A) / 230V (0.4A) |
POWER
Power Consumption (Watts) | 28.50 |
Power Consumption Detail | (28.5W at 120V, 60Hz) / (29.1W at 230V, 50Hz) |
CONNECTIONS
Number of Ports | 8 |
Computer/Server Ports | SPHD-18 (VGA, PS/2, USB) |
Daisy-Chain Port | Yes |
Firmware Upgrade Port | Yes |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | (8) HD18 (FEMALE) |
Side B - Connector 1 | (1) HD18 (MALE) |
Side B - Connector 2 | (1) DB25 (MALE) |
Side B - Connector 3 | (1) RJ11 (FEMALE) |
Side B - Connector 4 | (2) USB A (FEMALE) |
PHYSICAL
Color | Black |
Material of Construction | Metal; Plastic |
Cable Jacket Color | Black |
Included Mounting Accessories | Yes |
LCD Monitor (in.) | 19 |
Shipping Dimensions (hwd / in.) | 5.00 x 26.10 x 32.50 |
Shipping Weight (lbs.) | 43.00 |
Unit Dimensions (hwd / in.) | 1.750 x 19.000 x 27.000 |
Unit Weight (lbs.) | 30.6 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
Operating Temperature | 32° to 122°F (0° to 50°C) |
BTUs | 26.1 BTUs at 120Vac/ 27.2 BTUs at 220Vac |
COMMUNICATIONS
Hotkey | Yes |
Port Control | Push Buttons, Hotkeys, OSD Mouse Switching |
IP Remote Access | No |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
Autoscan Duration | 1-255 Seconds |
STANDARDS & COMPLIANCE
Product Certifications | EN 60950-1; CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); cUL Listed; UL 60950-1; UL Listed |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Services & Extended Warranties
Documents & Downloads
Documentation
- KVM Safety Addendum E French
- Owner’s Manual, NetDirector Console KVM Switch or Rackmount KVM Switch (B020 Series, B022-U08)
- Addendum for CE Products with Power Cords
- Quick Start Guide for Select Console & Rackmount KVMs
- Owner's Manual for 1 Owner’s Manual for NetDirector Console KVM Switch (8- or 16-Port) or Rackmount KVM Switch (8-Port) (English)
- Product Datasheet
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images