Part Number: SRCOOLNET2
This Model has been retired and replaced by SRCOOLNET2LX. An Owner's Manual and other information for the SRCOOLNET2 is available on the model support page
Overview
Features
- Turn select in-rack (such as Tripp Lite SRCOOL7KRM) and portable air conditioning units into a managed network device
- Access unit via SNMP, SSH, telnet or web browser
- Monitor temperatures
- Adjust fan speed
- Activate dehumidification modes
- Review logs
- Receive alerts
- LEDs confirm network connection/speed and card initialization
Includes ENVIROSENSE Temperature/Humidity Sensor Module
- Monitors temperature and humidity up to 12 ft. away
- Controls smoke detectors, fire alarms and security systems via dry-contact interface
- Connects easily to SRCOOLNET2’s PS/2 port
Easy to Set Up and Manage
- Installs easily into cooling unit’s front SNMP accessory slot
- Included PowerAlert® software interface provides single display for controlling cooling units and ENVIROSENSE modules
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332188793 |
Accessory Type | Remote Management; SNMP Card Module |
Accessory Class | Cooling Accessories |
INPUT
Nominal Input Voltage Description | 12V DC |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 1 Link LED to confirm connection and indicate speed and 1 Status LED to indicate when the card is initialized |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.28 x 6.50 x 6.93 |
Shipping Weight (lbs.) | 0.40 |
Unit Dimensions (hwd / in.) | 2.280 x 3.000 x 5.800 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Case Studies
Product Videos
- SmartRack 7,000 BTU Rack-Mounted Air Conditioning Unit
https://tripplite.eaton.com/video/smartrack-7-000-btu-rack-mounted-air-conditioning-unit/97369
Product Images