Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 9/30/2020

Overview

Presentation Magazine selected this remote for its annual "Standing Ovation Award" because it provides an unmatched set of features at a very affordable price!

Features

  • Wireless presentation remote designed for PowerPoint and Keynote
  • RF Connectivity: Works up to 60-ft. away, even through walls and furniture.
  • Mouse Control: Provides complete cursor control and two-button mouse capabilities. Wireless Mouse Control!
  • Laser Pointer: Features "laser safe" design for use in classrooms and other environments where children are present.
  • Multi-Media: Media mode controls Windows Media Player on a PC -- iTunes and QuickTime on a Mac.
  • Plug and Play: There is no software to install. Just plug it into a PC or Mac and it works within seconds.
  • Travel Pouch: Includes a convenient pouch for carrying the remote and receiver when traveling.

System Requirements

  • Windows:
    An available USB port;
    Windows 98SE/Me/2000/XP/Windows 7
  • Mac OS:
    An available USB port;
    Mac OS 9.1 or later;
    Mac OS X (10.1.5 or later);
    Mac OS X (10.6.2)
    Requires Mac OS X (10.3 or later) for volume control
  • Presentation Software: This remote control is designed for use with PowerPoint and Keynote. It will also work with other presentation programs that use the same keystrokes as PowerPoint. The remote supports both Slide Show view and Presenter view within PowerPoint.
  • Multi-Media Software: Volume control buttons adjust system volume on a PC or Mac. Other multi-media buttons are designed to control Windows Media Player.
  • Projectors: This remote is compatible with all brands of projectors.

Package Includes

  • USB receiver
  • Remote
  • Remote's battery (type CR2450)
  • Travel pouch
  • Printer Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code672603040501
Model Frequency433 Mhz
Laser PointerClass 2; Maximum output = 1 mW, wavelength = 650 nm
PRODUCT OVERVIEW
Product OverviewKeyspan-by-Tripp Lite Presentation Remote Control
PHYSICAL
ColorSilver
Shipping Dimensions (hwd / in.)2.00 x 6.50 x 9.00
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)0.780 x 1.410 x 4.910
Unit Weight (lbs.).11
COMMUNICATIONS
Signal Range (ft.)60
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

The laser pointer is red on the PR-EZ1 and the PR-US2.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes, the PR Series (PR-EZ1, PR-US2 and PR-PRO3) remotes are compatible with Windows 7. In addition, the RF remote (ER-V2) for is also compatible with Windows 7.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.