Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Keyspan by Tripp Lite Presentation Pro Wireless Remote Control, Black, 100-ft. Range

Model Number: PR-PRO3


Ideal for large meeting rooms or auditoriums to give lecturers, trainers or presenters wireless control of PowerPoint, Keynote and other presentation programs that use PowerPoint keystrokes up to 100 ft. away.
  • Designed for PowerPoint, Keynote and other programs that use PowerPoint keystrokes
  • Ideal tool for presenters and lecturers
  • 100 ft. RF range covers large meeting rooms and lecture halls
  • Plug and Play, no software to install
  • Volume, 2-button mouse and laser pointer controls
  • Read review: Presentation
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The PR-PRO3 Presentation Remote from Keyspan by Tripp Lite is an advanced presentation control that frees you from your keyboard during a presentation or lecture. With RF, laser, mouse and audio controls in one sleek remote, it is an ideal tool for presenters and lecturers. Capable of a range of more than 100 feet, it covers large meeting rooms and lecture halls. Its plug and play functionality makes it simple to use since there is no software to install -- just plug the receiver into the USB port on your PC or Mac and it works within seconds. Its wireless RF technology doesn't require line of sight, meaning you can walk anywhere in the room and truly engage your audience without breaking your flow. For multimedia presentations, it can control the system volume on a Mac or PC. The PR-PRO3 is compatible with all projector brands. It comes with two AAA batteries.

Features

  • RF Connectivity: Works up to 100 ft. -- even through walls and furniture.
  • Mouse Control: Provides complete two-button mouse capabilities.
  • Laser Pointer: Highlight details of your presentation with ease!
  • Audio Controls: Adjust system volume on the PC or Mac.
  • Advanced Functions: Start and End presentations, or hide the slide (darken the screen) with a push of a button.
  • Plug and Play: No software to install, just plug the receiver into the USB port and the remote begins to work within seconds.
  • Pop In/Out Receiver: The RF receiver stores in the base of the remote when not in use.
  • On/Off Switch: Prevents the battery from accidentally draining when the remote is being carried in your pocket or laptop bag.
  • AAA Batteries: Easy to buy when you need to replace the batteries.
  • Mac and Windows: Designed for use on Mac or Windows. Control PowerPoint and Keynote.

System Requirements

  • Windows 98SE/Me/2000/XP/Vista/Windows 7
  • Mac OS 9.1 or later; Mac OS X (10.1.5 or later); Mac OS X (10.6.2)
  • USB port
  • Mac OS X (10.3 or later) for volume control

Package Includes

  • Remote with USB receiver
  • Printed Quick Start Guide
  • Two AAA batteries for remote
RoHS compliant

Specifications

OVERVIEW
UPC Code672603045025
Model Frequency2.4 Ghz
Laser PointerClass 2; Maximum output = 1 mW, wavelength = 650 nm
PRODUCT OVERVIEW
Product OverviewKeyspan-by-Tripp Lite Presentation Pro Remote Control
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.50 x 5.60 x 9.00
Shipping Weight (lbs.)0.30
COMMUNICATIONS
Signal Range (ft.)100
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

Replacements parts for the Presentation Remote Pro (PR-PRO3) are available for purchase at https://www.bhphotovideo.com/c/product/745324-REG/Keyspan_REHG0001G_2402_Replacement_USB_Receiver_for.html
Tripp Lite offers three presentation remotes: PR-EZ1, PR-US2, and PR-PRO3. They all have a slide forward and slide back (aka next/previous slide) button as well as volume control. All remotes have a laser pointer button and control PowerPoint and Keynote. Selecting a remote depends on personal preference, but you should consider if you need mouse control: If you need mouse control, choose the PR-US2 or PR-PRO3. Mouse control is helpful if you are controlling programs other than PowerPoint and Keynote. If you don't need mouse control, choose the PR-EZ1 because it is entirely button based. Fewer buttons make it easier to control your PowerPoint presentation. The following is a features summary of the three Keyspan USB presentation remotes: - - - - - - - - - - - - - - - PR-EZ1 Easy Presenter - - - - - - - - - - - - - - - This remote has individual buttons for different actions. Since it’s entirely button-based, it’s easy for anyone to use with PowerPoint and/or Keynote. This remote uses a coin-style battery and has an on/off switch. (The PR-US2 does not have an on/off switch. The PR-PRO3 does.) The PR-EZ1 does not include mouse control. (The PR-US2 and PR-PRO3 have mouse control.) Buttons include: * Next slide * Previous slide * Volume up * Volume down * Mute * Laser pointer * Black screen * F5 (Start slideshow in PowerPoint for Windows) * ESC (end slideshow in PowerPoint and Keynote) * On/off switch - - - - - - - - - - - - - - - PR-US2 Presentation Remote - - - - - - - - - - - - - - - The PR-US2 includes mouse control with left/right click buttons, but lacks the black screen, F5, and ESC buttons. It has volume control, but does not have a dedicated button for this purpose. Instead, this remote has a MODE button that gives each button a different purpose depending on which mode you are in (Presentation mode or Media mode). The PR-US2 uses a coin-style battery, but does not have an on/off switch. Because of this, the remote requires the laser pointer to be enabled prior to use (by pressing two buttons on the remote). Buttons include: * Next slide * Previous slide * Volume up (via Media mode) * Volume down (via Media mode) * Mute (via Media mode) * Laser pointer (must be enabled by pressing two buttons) * Mouse control pad * Left/right mouse click - - - - - - - - - - - - - - - PR-PRO3 Presentation Remote - - - - - - - - - - - - - - - The PR-PRO3 combines the features of the PR-US2 and PR-EZ1, plus new features. It uses two AA batteries for easy replacement and has a storage area in the remote for the USB receiver. It has mouse control, two types of slide control, and volume controls. Buttons include: * Next slide (on the remote's face) * Previous slide (on the remote's face) * Next slide (via swicth on right side of remote) * Previous slide (via swicth on right side of remote) * Volume up * Volume down * Laser pointer * Mouse control pad * Left/right mouse click * Black screen * F5 and ESC (Press and hold F5 to ESC) * On/off switch
Yes, the PR Series (PR-EZ1, PR-US2 and PR-PRO3) remotes are compatible with Windows 7. In addition, the RF remote (ER-V2) for is also compatible with Windows 7.

Additional FAQs may be available on the PRPRO3 model support page.

Extended Warranties

Part Number Description
WEXT1A 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2A 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3A 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
PR-PRO3

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.