DisplayPort to DVI Active Adapter Video Converter (M/F), 6-in. (15.24 cm)
- Active adapter cable for use with any Displayport port
- Connect a DVI-D monitor, display or projector to a computer with a DisplayPort output
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
- Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1080p
- 3-year limited warranty
Features
- Active adapter cable for use with any Displayport port
- Converts a Single-Mode DisplayPort signal for use with a DVI-D monitor, display or projector
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
- Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1080p
- Displayport 1.1a compliant
- Plug and Play...no software or drivers
- No external power required
System Requirements
- Computer with DisplayPort output
- Monitor, display or projector with a DVI input
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P134-06N-DVI-V2
Package Includes
- P134-06N-DVIACT DisplayPort to DVI Active Converter (M/F), 6 in.
Specifications
OVERVIEW
UPC Code | 037332185310 |
Technology | DVI; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 4.80 x 5.30 x 1.60 |
Shipping Weight (lbs.) | 0.26 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-I (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P13406NDVIACT model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
![]() |
P561-015 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.