DisplayPort to HDMI Active Adapter Video Converter, HDCP, 4K 30Hz (M/F), 6-in. (15.24 cm)
- Active adapter cable for use with any Displayport port
- Connect a HDMI monitor to a computer with a Displayport output
- Supports Ultra High Definition ( UHD ) 4K x 2K video resolutions up to 3840x2160
- 3-year limited warranty
Features
- Actively converts ALL Displayport signals ( Single-Mode and Dual-Mode (DP++) )
- Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
- Converts Displayport to HDMI
- Supports Ultra High Definition ( UHD ) 4K x 2K video resolutions up to 3840x2160
- Displayport 1.1a compliant
- Plug and Play...no software or drivers
- No external power required
Specifications
OVERVIEW
UPC Code | 037332186324 |
Technology | HDMI; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 1.80 x 4.80 x 5.40 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P13606NACT model support page.
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.