Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DisplayPort 1.2 to VGA Active Compact Adapter Video Converter (M/F)


  • Connect a VGA monitor to a computer with a DisplayPort output
  • DisplayPort v1.2 to VGA Active Adapter Converter (DisplayPort-Male to VGA-Female)
  • Plug-and-play convenience; no drivers or software needed
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P134-000-VGA-V2

Have a Question?
Contact Us

Overview

Tripp Lite's P134-000-VGA-V2 DisplayPort 1.2 to VGA Active Compact Adapter allows you to connect a computer with a DisplayPort connection to a VGA monitor. Displayport v1.2 doubles the previous version bandwidth of 8.64 Gbps to 17.28 Gbps in High Bit Rate (HBR2) mode, which allows increased resolutions, higher refresh rates, and greater color depth. Fully molded one piece design ensures longer life. Unlike passive adapters, Active adapters convert both Single-Mode and Dual Mode (DP++) DisplayPort output. It is ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals.

Features

  • Connect a VGA monitor to a computer with a DisplayPort output
  • DisplayPort 1.2 to VGA Active Adapter (DisplayPort-Male to VGA-Female)
  • Supports computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p
  • 17.28 Gbps bandwidth
  • Fully molded one piece design
  • Plug and Play; no drivers or software required
  • Converts both Single-Mode and Dual-Mode DisplayPort output
  • Works with graphics cards that don’t output DP++ signals, such as AMD Eyefinity

Package Includes

  • DisplayPort 1.2 to VGA Active Compact Adapter (DP-Male to VGA-Female)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187567
TechnologyVGA/SVGA; DisplayPort
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.90 x 3.90 x 0.50
Shipping Weight (lbs.)0.04
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HD15 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the P134000VGAV2 model support page.

Related Products

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m) P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m)

Documents & Downloads

support icon

Do you own a
P134-000-VGA-V2

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.