DisplayPort to HDMI Adapter Video Converter (M/F)
- Compact design - Displayport (Male) to HDMI (Female)
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- HDCP-compliant
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
Overview
Features
- Connect a HDMI monitor to a computer with a Displayport output
- Displayport (Male) to HDMI (Female); fully-molded
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- The P136-000-1 supports transmission of an audio signal as long as it is supported by the Displayport source. Check the documentation for your Displayport source for compatibility.
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- The P136-000-1 is a passive adapter and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.
- HDCP-compliant
System Requirements
- Computer with a Displayport output
- Display with an HDMI port
- The P136-000-1 supports transmission of an audio signal as long as it is supported by the Displayport source. Check the documentation for your Displayport source for compatibility.
- The P136-000-1 is a Passive adapter and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.
Package Includes
- Displayport Male to HDMI Female adapter
Specifications
OVERVIEW
UPC Code | 037332184788 |
Technology | HDMI; DisplayPort |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.20 x 3.20 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
Unit Dimensions (hwd / in.) | 0.4 x 0.7 x 2.20 |
Unit Weight (lbs.) | .09 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P1360001 model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P568-012 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 12 ft. (3.66 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.