DisplayPort to DVI-I Adapter Cable (M/F), 6 in. (15.2 cm)
- Connect a DVI monitor to a computer with a DisplayPort output
- DisplayPort to DVI Adapter Converter (DisplayPort-Male to DVI-I-Female), 6 in.
- Plug-and-play convenience; no drivers or software needed
- Supports DVI-D single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- This product is a passive adapter and requires that
the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
Features
- Connect a DVI monitor to a computer with a DisplayPort output
- DisplayPort to DVI Adapter Converter (DisplayPort-Male to DVI-I-Female), 6 in.
- Supports DVI-D single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- Fully molded ends
- The P134-000 is a passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility.
System Requirements
- A computer with a DisplayPort output
- A monitor with a DVI port
- The P134-000 is a passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility
- Not for use with MST Hubs. For compatibility with MST
Hubs, use a Displayport 1.2 compliant product such as P134-06N-DVI-V2
Package Includes
- DisplayPort to DVI Adapter Converter (DisplayPort-Male to DVI-I-Female)
Specifications
OVERVIEW
UPC Code | 037332148292 |
Product Type | Passive Cable |
Technology | DVI; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.16 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P134000 model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
![]() |
P561-015 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.