Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Half-length bus grounding bar attaches to your open frame rack or enclosure to provide ground contact for rack-mount equipment.

  • Copper grounding bar provides ground contact for your rack-mount equipment
  • Installs in your 24U or 25U enclosure or open frame rack with included hardware
  • Recommended for large data centers that have ground-sensitive equipment
  • Heavy-gauge copper construction with drilled and tapped hole in every other U space
  • 5-year limited warranty

Features

Provides Convenient Ground Contact for Your Rack-Mounted Equipment
This SmartRack® grounding bar is a thin strip of heavy-gauge solid copper that attaches to any EIA-standard 24U or 25U rack enclosure or open frame rack. Every other U space has a drilled and tapped hole to allow a ground wire jumper to be installed, providing convenient ground contact for standard rack equipment. The jumper then bridges to individual rack components, with grounding straps, allowing a direct path to ground, rather than going through surrounding equipment.

Easy to Install with All Hardware Included
You can mount the SRGROUND25 in any EIA-standard 24U or 25U rack enclosure or open frame rack. Either screw it into a rack enclosure using the included mounting hardware, or install it in an open frame rack with the included toolless mounting buttons. This copper grounding bar is ideal for large data centers that contain ground-sensitive equipment.

System Requirements

Fits into any standard 24U or 25U open frame rack or rack enclosure

Package Includes

  • Grounding bar with attached lug, 45 in.
  • (2) Mounting buttons
  • (13) Grounding straps
  • (2) M4 self-tapping screws
  • (13) M4 screws
  • (13) Washers
  • (2) Cage nuts
  • (2) M6 x 12 screws
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241474
Accessory TypeGrounding Bars & Panels
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)48.82 x 3.35 x 2.36
Shipping Weight (lbs.)4.00
Unit Dimensions (hwd / in.)45.200 x 0.625 x 0.250
Unit Weight (lbs.)3.00
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Network Tools & Testers

  Model Number Description
ESD Anti-Static Wrist Strap Band with Grounding Wire P999-000 P999-000 ESD Anti-Static Wrist Strap Band with Grounding Wire

Accessories

  Model Number Description
SmartRack Copper Bus Grounding Bar SRGROUND SRGROUND SmartRack Copper Bus Grounding Bar

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.